Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 3/4-16 |
C Cut-Off Factor |
N/A 26.6 mm |
CH1 |
N/A 24 mm |
CH2 |
N/A 25 mm |
Weight Per Each |
N/A 0.37 lb |
Type |
N/A JIC Female 37º Seat Dual Hex |
Connection Type |
N/A Female |
Seat Angle |
N/A 37 º |



