Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 04 |
F Thread Size (in. TPI) |
N/A 7/16-20 |
C Cut-Off Factor |
N/A 20.6 mm |
CH1 |
N/A 17 mm |
CH2 |
N/A 16 mm |
Weight Per Each |
N/A 0.17 lb |
Type |
N/A JIC Female 37º Seat Dual Hex |
Connection Type |
N/A Female |
Seat Angle |
N/A 37 º |



