Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 10 |
F Thread Size (in. TPI) |
N/A 7/8-14 |
C Cut-Off Factor |
N/A 50.7 mm |
D Drop |
N/A 16 mm |
CH2 |
N/A 27 mm |
Weight Per Each |
N/A 0.34 lb |
Type |
N/A 45º JIC Female 37º Seat Solid One-Piece |
Connection Type |
N/A Female |
Bend Angle |
N/A 45 º |
Seat Angle |
N/A 37 º |



