Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

The widest opening of all the Standard Volume Crimpers makes this crimper ideal for industrial hose. It makes an excellent hydraulic hose crimper as well, handling up to 2" wire braid and 4 SP hose, along with our 6 SP hoses up to 5000 PSI using F Series, 1-piece fittings. Reduction dies included.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 in

Hose Capacity for 4 Spiral

N/A 2 in

Hose Capacity for 6 Spiral

N/A 2 in

Note for Hose Capacity for 6 Spiral

N/A 2" limited to 5,000 PSI hose using 1-pc fittings

Hose Capacity for 90º Fittings

N/A 2 in

Hose Capacity for Industrial

N/A 4 in

Note for Hose Capacity for Industrial

N/A Up to 5" depending on hose and coupling type

Crimping Force

N/A 308 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 219 mm8.62 in

Opening Diameter [Max] with Dies

N/A 192 mm7.56 in

Opening Diameter By Die Size

N/A 61 mm2.42 in

Crimper Size

Length

N/A 32.2 in

Width

N/A 31.9 in

Height

N/A 32.9 in

Weight

N/A 1,102 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Standard Volume Crimper

Motor Info

N/A 7 HP (230 V) 3 PH

Power

N/A 7 hp

Voltage

N/A 230 V

Phase

N/A Three

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 110L = 29.06 Gal.

Die Series

N/A H119 & H144

Die Range

N/A 6 to 131 in

Note for Die Range

N/A Custom Dies available to 138 mm

Control Mechanism

Control Mechanism

N/A
  • Full-color, touch-screen display
  • Stores up to 1000 crimp specifications
  • Built-in crimp diameter calculator
  • Adjustable reopen diameter
  • USB port option for data transfer
  • Industrial hose crimp calculator

Accessories

Included Accessories

N/A Electric Foot Pedals (PEDAL-ES)
Crimp Calculator
Die Segment Change Tool

Optional Accessories

N/A Quick Change Die Tool (KCQCT-H119)
Production Quick Change Die Tool (KCPQCT-H135)
Die Holder Base (18 pc.) (DIEBASE-H119)
Die Rack (8 pc.) (DIERACK-H119)
Back Limit Switch
Back Mirror MIRROR-H135/170
Cleaning and Lubrication Kit (CALKIT-H144)
Custom Made Dies
Marking Dies