Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

The production oriented KC3-H135 is a powerful shop crimper that handles all types and sizes of hydraulic hose up to 2" and industrial hose up to 3". The new intuitive MACH interface improves efficiency and reduces crimp cycle times.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 in

Hose Capacity for 4 Spiral

N/A 2 in

Hose Capacity for 6 Spiral

N/A 2 in

Hose Capacity for 90º Fittings

N/A 2 in

Hose Capacity for Industrial

N/A 3 in

Crimping Force

N/A 345 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 162 mm6.38 in

Opening Diameter [Max] with Dies

N/A 139 mm5.47 in

Opening Diameter By Die Size

N/A 43 mm1.69 in

Crimper Size

Length

N/A 32.2 in

Width

N/A 29.5 in

Height

N/A 32.2 in

Weight

N/A 1,047 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Standard Volume Crimper

Motor Info

N/A 7.5 HP (230 V) 3 PH

Power

N/A 7.5 hp

Voltage

N/A 230 V

Phase

N/A Three

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 110L = 29.06 Gal.

Die Series

N/A H119

Die Range

N/A 6 to 96 in

Control Mechanism

Control Mechanism

N/A
  • Full-color, touch-screen display
  • Stores up to 1000 crimp specifications
  • Built-in crimp diameter calculator
  • Adjustable reopen diameter
  • USB port option for data transfer
  • Industrial hose crimp calculator

Accessories

Included Accessories

N/A Electric Foot Pedals (PEDAL-ES)
Crimp Calculator
Die Segment Change Tool

Optional Accessories

N/A Quick Change Die Tool (KCQCT-H119)
Production Quick Change Die Tool (KCPQCT-H135)
Die Holder Base (18 pc.) (DIEBASE-H119)
Die Rack (8 pc.) (DIERACK-H119)
Back Limit Switch
Back Mirror MIRROR-H135/170
Cleaning and Lubrication Kit (CALKIT-H135)
Custom Made Dies
Marking Dies