Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

The production oriented KC3-H130 takes a step up in size capabilities, with the ability to crimp 2" wire braid and 4 SP hydraulic hose, as well as 1 1/2" 5,000 PSI 6 SP hydraulic hose intermittently. Its back limit switch and ES3 computerized controller reduce crimp cycle times.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 in

Hose Capacity for 4 Spiral

N/A 2 in

Hose Capacity for 6 Spiral

N/A 1 1/2 in

Note for Hose Capacity for 6 Spiral

N/A 1 1/2" limited to intermittent use with 5,000 PSI hose & 1-pc fittings

Hose Capacity for 90º Fittings

N/A 2 in

Hose Capacity for Industrial

N/A 3 in

Crimping Force

N/A 210 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 154 mm6.06 in

Opening Diameter [Max] with Dies

N/A 108 mm4.25 in

Opening Diameter By Die Size

N/A 35 mm1.38 in

Crimper Size

Length

N/A 29.9 in

Width

N/A 27.1 in

Height

N/A 28.7 in

Weight

N/A 650 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Standard Volume Crimper

Motor Info

N/A 5.5 HP (230 V) 1 PH

Power

N/A 5.5 hp

Voltage

N/A 230 V

Phase

N/A Single

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 65L = 17.18 Gal.

Die Series

N/A H119

Die Range

N/A 6 to 96 in

Control Mechanism

Control Mechanism

N/A
  • Full-color, touch-screen display
  • Stores up to 1000 crimp specifications
  • Built-in crimp diameter calculator
  • Adjustable reopen diameter
  • USB port option for data transfer
  • Industrial hose crimp calculator

Accessories

Included Accessories

N/A Electric Foot Pedals (PEDAL-ES)
Crimp Calculator
Die Segment Change Tool

Optional Accessories

N/A Quick Change Die Tool (KCQCT-H119)
Production Quick Change Die Tool (KCPQCT-H135)
Die Holder Base (18 pc.) (DIEBASE-H119)
Die Rack (8 pc.) (DIERACK-H119)
Back Limit Switch
Cleaning and Lubrication Kit (CALKIT-H130)
Custom Made Dies
Back Mirror MIRROR-H130
Marking Dies