Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A highly precise unit that packs a punch. Its small footprint makes it an ideal fit for shops where space is at a premium. Now available in 12V for mobile service trucks.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 1/2 in

Hose Capacity for 4 Spiral

N/A 1 1/4 in

Hose Capacity for 6 Spiral

N/A 1 in

Hose Capacity for 90º Fittings

N/A 1 1/4 in

Hose Capacity for Industrial

N/A 1 1/2 in

Crimping Force

N/A 150 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 111 mm4.37 in

Opening Diameter [Max] with Dies

N/A 96 mm3.78 in

Opening Diameter By Die Size

N/A 42 mm1.65 in

Crimper Size

Length

N/A 19.9 in

Width

N/A 16.5 in

Height

N/A 16.3 in

Weight

N/A 200.0 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Standard Volume Crimper

Motor Info

N/A 4.0 HP (12 V)

Power

N/A 4.0 hp

Voltage

N/A 12 V

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 6L = 1.59 Gal.

Control Mechanism

Control Mechanism

N/A
  • Dial micrometer with locking switch
  • Electromechanical controls with power, open/close and emergency off buttons

Accessories

Included Accessories

N/A Die Segment Change Tool

Optional Accessories

N/A Quick Change Die Tool (KCQCT-H69)
Production Quick Change Die Tool (KCPQCT-H69)
Die Holder Base (12 pc.) (DIEBASE-H69)
Electric Foot Pedals (PEDAL-KC1)
Custom Made Dies
Die Rack (12 pc.) (DIERACK-H69)
Marking Dies

Available Dies

Available Dies

N/A
Die Series       Die Range (mm)
H69       6 - 54
Die Number Crimp Range (mm) Closed Diameter (mm) Length (mm) Weight (lbs/ea)
KCDH69-6 6.0 - 8.0 6 60 4.0
KCDH69-8 8.0 - 10.0 8 60 4.0
KCDH69-10 10.0 - 12.0 10 60 4.0
KCDH69-12 12.0 - 14.0 12 60 4.0
KCDH69-14 14.0 - 16.0 14 60 4.0
KCDH69-16 16.0 - 19.0 16 60 4.0
KCDH69-19 19.0 - 22.0 19 60 4.0
KCDH69-22 22.0 - 25.0 22 60 4.0
KCDH69-25 25.0 - 29.0 25 60 4.0
KCDH69-29 29.0 - 34.0 29 70 4.0
KCDH69-34 34.0 - 38.0 34 70 4.0
KCDH69-38 38.0 - 42.0 38 85 4.0
KCDH69-42 42.0 - 46.0 42 85 4.0
KCDH69-46 46.0 - 50.0 46 85 4.0
KCDH69-50 50.0 - 54.0 50 85 4.0
KCDH69-54 54.0 - 58.0 54 75 4.0