Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A powerful, economical crimper that gets the job done. Handles all styles of hydraulic hose up to 2", as well as industrial hose up to 3".
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 in

Hose Capacity for 4 Spiral

N/A 2 in

Hose Capacity for 6 Spiral

N/A 2 in

Hose Capacity for 90º Fittings

N/A 2 in

Hose Capacity for Industrial

N/A 3 in

Crimping Force

N/A 330 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 162 mm6.38 in

Opening Diameter [Max] with Dies

N/A 139 mm5.47 in

Opening Diameter By Die Size

N/A 43 mm1.69 in

Crimper Size

Length

N/A 30.7 in

Width

N/A 24.8 in

Height

N/A 28.1 in

Weight

N/A 704 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Standard Volume Crimper

Motor Info

N/A 7.5 HP (230 V) 1 PH

Power

N/A 7.5 hp

Voltage

N/A 230 V

Phase

N/A Single

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 55L = 14.53 Gal.

Die Series

N/A H119

Die Range

N/A 6 to 96 in

Control Mechanism

Control Mechanism

N/A
  • Dial micrometer with locking switch
  • Electromechanical controls with power, open/close and emergency off buttons

Accessories

Included Accessories

N/A Die Segment Change Tool

Optional Accessories

N/A Quick Change Die Tool (KCQCT-H119)
Production Quick Change Die Tool (KCPQCT-H135)
Die Holder Base (18 pc.) (DIEBASE-H119)
Die Rack (8 pc.) (DIERACK-H119)
Electric Foot Pedals (PEDAL-KC1)
Cleaning and Lubrication Kit (CALKIT-H135)
Custom Made Dies
Marking Dies
Back Mirror MIRROR-H135/170