Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

The KC1-H130-230/1 is a powerful yet economical shop crimper with the ability to crimp up to 2" 4 SP, 1 1/4" 6 SP hydraulic as well as industrial hose up to 3".
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 in

Hose Capacity for 4 Spiral

N/A 2 in

Hose Capacity for 6 Spiral

N/A 1 1/4 in

Hose Capacity for 90º Fittings

N/A 2 in

Hose Capacity for Industrial

N/A 3 in

Crimping Force

N/A 275 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 154 mm6.06 in

Opening Diameter [Max] with Dies

N/A 108 mm4.25 in

Opening Diameter By Die Size

N/A 35 mm1.38 in

Crimper Size

Length

N/A 26.2 in

Width

N/A 23.1 in

Height

N/A 26.0 in

Weight

N/A 454 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Standard Volume Crimper

Motor Info

N/A 2.9 HP (230 V) 1 PH

Power

N/A 2.9 hp

Voltage

N/A 230 V

Phase

N/A Single

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 22L = 5.82 Gal.

Die Series

N/A H119

Die Range

N/A 6 to 96 in

Control Mechanism

Control Mechanism

N/A
  • Dial micrometer with locking switch
  • Electromechanical controls with power, open/close and emergency off buttons

Accessories

Included Accessories

N/A Die Segment Change Tool

Optional Accessories

N/A Quick Change Die Tool (KCQCT-H119)
Production Quick Change Die Tool (KCPQCT-H130)
Die Holder Base (18 pc.) (DIEBASE-H130)
Die Rack (8 pc.) (DIERACK-H119)
Electric Foot Pedals (PEDAL-KC1)
Cleaning and Lubrication Kit (CALKIT-H130)
Custom Made Dies
Marking Dies