Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

ALFAGOMMA® Steel Protective Coil Springs prolong the life of hose lines that are exposed to rugged operating conditions.

They distribute the bending radii to avoid kinking in hose lines and protect the hose from excessive wear caused by sharp edges and abrasion and help protect the hose from deep cuts.

The guards are constructed of steel and are plated to resist rust.
Unit of Measure

Applications

Application

N/A Protects hose cover and reinforcement from abrasion and accidental damage.

Specifications

Brand

N/A Alfagomma®

Length

N/A 13'-1 1/2" 4 m

DIN SAE ID

N/A 1.61 in41.0 mm

1SN R1AT FXP2 Alfatech 3000 DN

N/A 25

1SN R1AT FXP2 Alfatech 3000 Size

N/A -16

2SN R2AT DN

N/A 25

2SN R2AT Size

N/A -16

ABT3K ABT4K DN

N/A 25

ABT3K ABT4K Size

N/A -16

ABT5K ABT6K DN

N/A 25

ABT5K ABT6K Size

N/A -16

Type

N/A Protective Coil Spring

Style

N/A Spring

Material

N/A Steel

Finish

N/A Plated

Weight

N/A 8.0 lb/coil