Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Alfabiotech 6000 SUPERTUFF - ABT6KST Hydraulic Hose

ABT6KST - 4 or 6 wire spiral
Exceeds EN856 4SH sizes 3/4" and 1"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/7 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Developed to withstand very demanding conditions very high performance in pressure, pulsing and flexing.

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Four/six high tensile steel spirals.

Cover

N/A Abrasion, ozone and hydrocarbon resistant synthetic rubber: Special "supertuff" cover for excellent abrasion resistance and long service life in heavy duty applications.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 121 ºC250 ºF

Branding

Branding

N/A ALFAGOMMA® ALFABIOTECH 6K SUPERTUFF … WP 45 MPa (6550 PSI) - ISO 18752/CC - MSHA IC- 152/7 - MADE IN ITALY

Lengths

Length

N/A Random

Nominal Specifications

Size Code

N/A 12

ID

N/A 3/4 in19.0 mm

OD

N/A 1.24 in31.4 mm

Max. Working Pressure

N/A 6000 psi

Min. Bend. Radius

N/A 8.2 in208.3 mm

Weight

N/A 0.97 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A F

Coupling Recommendations Two-Piece Ferrule Interlock

N/A XF2

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A ABT6KST

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.