-
Alfabiotech Supertuff Hydraulic Hoses
alfabiotech-supertuff-hydraulic-hoses
-
Alfabiotech ABT5KST Hydraulic Hose
Alfabiotech 5000 SUPERTUFF - ABT5KST Hydraulic Hose
ABT5KST - 4 or 6 wire spiral
Exceeds EN856 4SP sizzes 5/8", 3/4", and 1"
Exceeds EN856 4SH sizes 1 1/4"
Exceeds SAE 100R13 sizes 1 1/2" and 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/7 approved flame resistance -
Alfabiotech ABT6KST Hydraulic Hose
Alfabiotech 6000 SUPERTUFF - ABT6KST Hydraulic Hose
ABT6KST - 4 or 6 wire spiral
Exceeds EN856 4SP sizes 1/4", 3/8" and 1/2"
Exceeds EN856 4SH sizes 3/4" and 1"
Exceeds SAE 100R15 sizes 1" through 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/7 approved flame resistance