Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Alfabiotech 5000 SUPERTUFF - ABT5KST Hydraulic Hose

ABT5KST - 4 or 6 wire spiral
Exceeds SAE 100R13 sizes 1 1/2" and 2"
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/7 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Developed to withstand very demanding conditions very high performance in pressure, pulsing and flexing.

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Four/six high tensile steel spirals.

Cover

N/A Abrasion, Ozone and Hydrocarbon Resistant Synthetic Rubber: Special "SUPERTUFFf" Cover For Excellent Abrasion Resistance and Long Service Life in Heavy Duty Applications.

Branding

Branding

N/A ALFAGOMMA® ALFABIOTECH 5K SUPERTUFF … WP 35 MPa (5000 PSI) - ISO 18752/CC - MSHA IC-152/7 - MADE IN ITALY

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 121 ºC250 ºF

Lengths

Length

N/A 200 ft

Nominal Specifications

Size Code

N/A 24

ID

N/A 1 1/2 in38.1 mm

OD

N/A 2.22 in56.5 mm

Max. Working Pressure

N/A 5,000 psi

Min. Bend. Radius

N/A 18.7 in474.9 mm

Weight

N/A 3.09 lbs/ft

Coupling Recommendations AlfaCrimp One Piece

N/A F

Coupling Recommendations Two-Piece Ferrule Interlock

N/A XF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A ABT5KST

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.