Kuriyama Oilfield Couplings & Gaskets
kuriyama-oilfield-couplings---gaskets
AL-LDHC Series Oilfield Hose Couplings
(2) FEATURES AND ADVANTAGES- Lightweight aluminum with abrasion resistant anodized hard coating.
- Multiple collar segments evenly distribute pressure on the hose for even sealing.
- Locking Lip TM provides better coupling retention when compared with other designs.
Grooved Couplings GEC-B/GEC-E Series
(16) FEATURES AND ADVANTAGES- Connect together grooved end pipes or hose connections.
- Underwriters laboratories listed.
- Faster and easier than threaded, welded, or flanged connections.
- Quick-release version provides faster connecting and disconnecting hoses or pipes.
- Quick-release version is supplied with a steel safety clip to prevent accidental opening.
- Available with either Buna or EPDM gaskets.
- Ductile Iron body painted orange.
- Carbon Steel plated bolts and nuts.
- Carbon Steel plated safety clip.
- BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
- EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Grooved Gasket GEG-BUNA / GEG-EPDM Series
(16) SERVICE TEMPERATURE RANGE:- BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
- EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)