AL-LDHC Series Oilfield Hose Couplings
Kuriyama Oilfield Couplings & Gaskets
FEATURES AND ADVANTAGES
- Lightweight aluminum with abrasion resistant anodized hard coating.
- Multiple collar segments evenly distribute pressure on the hose for even sealing.
- Locking Lip TM provides better coupling retention when compared with other designs.
Part Number |
Size |
Working Pressure at 68 oF |
Burst Pressure at 68 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| AL-LDHC1000 | Size N/A 10 in | Working Pressure at 68 oF N/A 200 psi | Burst Pressure at 68 oF N/A 600 psi | Weight Each N/A 41.20 lb | Standard Carton N/A 1 |
| AL-LDHC1200 | Size N/A 12 in | Working Pressure at 68 oF N/A 200 psi | Burst Pressure at 68 oF N/A 600 psi | Weight Each N/A 57.30 lb | Standard Carton N/A 1 |