Two-Piece Fittings, Interlock Inserts, US End Configurations - O-Ring Flange SAE J518 Code 62 Interlock - Z Series
Two-Piece Fittings - Z Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Max WP |
Weight Per Each |
|---|---|---|---|---|---|---|
| Z-3224-C62S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 106 mm | Max WP N/A 6000 psi | Weight Per Each N/A 3.11 lb |
| Z-3232-C62S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 104.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 3.75 lb |





