Two-Piece Fittings, Interlock Inserts, US End Configurations - 90º O-Ring Flange SAE J518 Code 62 Interlock - Z Series
Two-Piece Fittings - Z Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max WP |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| Z-3224-C629 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 134 mm | D Drop N/A 112 mm | Max WP N/A 6000 psi | Weight Per Each N/A 5.41 lb |
| Z-3232-C629 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 132.0 mm | D Drop N/A 138 mm | Max WP N/A 6000 psi | Weight Per Each N/A 6.17 lb |





