Carbon Steel Two-Piece Fittings Inserts, NPTF Solid Female Rigid - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - NPTF - A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH2 |
Weight |
|---|---|---|---|---|---|---|---|
| A-0404-FNPR | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 1/4-18 | C Cut-Off Factor N/A 27.8 mm | Hex Dia. CH2 N/A 19 mm | Weight N/A 0.10 lb |
| A-0606-FNPR | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-18 | C Cut-Off Factor N/A 28.8 mm | Hex Dia. CH2 N/A 22 mm | Weight N/A 0.17 lb |
| A-0808-FNPR | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 35.6 mm | Hex Dia. CH2 N/A 25 mm | Weight N/A 0.20 lb |
| A-1212-FNPR | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 38.1 mm | Hex Dia. CH2 N/A 32 mm | Weight N/A 0.35 lb |