Kuri-Krimp™ Plated Steel Crimp Ferrules CRF-CS Series
Tri-Couple Hammer Unions - Barbed, Crimp Ferrules & Crimp Sleeves
FEATURES AND ADVANTAGES
- Ferrules designed for use with fittings that have interlocking collars.
- Zinc plated steel.
- AISI 1008.
Part Number |
Hose ID |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| CRF-CS08105 | Hose ID N/A 3/4 in | Ferrule ID N/A 1.31 in33.3 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.14 in54.4 mm | Weight Each N/A 0.15 lb | Standard Carton N/A 200 |
| CRF-CS08106 | Hose ID N/A 3/4 in | Ferrule ID N/A 1.38 in35 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.14 in54.4 mm | Weight Each N/A 0.16 lb | Standard Carton N/A 200 |
| CRF-CS08107 | Hose ID N/A 3/4 in | Ferrule ID N/A 1.44 in36.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.14 in54.4 mm | Weight Each N/A 0.17 lb | Standard Carton N/A 200 |
| CRF-CS08108 | Hose ID N/A 3/4 in | Ferrule ID N/A 1.50 in38.10 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.14 in54.4 mm | Weight Each N/A 0.18 lb | Standard Carton N/A 200 |
| CRF-CS10108 | Hose ID N/A 1 in | Ferrule ID N/A 1.50 in38.10 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.19 lb | Standard Carton N/A 200 |
| CRF-CS10109 | Hose ID N/A 1 in | Ferrule ID N/A 1.56 in39.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.20 lb | Standard Carton N/A 200 |
| CRF-CS10110 | Hose ID N/A 1 in | Ferrule ID N/A 1.63 in41.4 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.21 lb | Standard Carton N/A 200 |
| CRF-CS10111 | Hose ID N/A 1 in | Ferrule ID N/A 1.69 in42.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.22 lb | Standard Carton N/A 200 |
| CRF-CS10112 | Hose ID N/A 1 in | Ferrule ID N/A 1.75 in44.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.23 lb | Standard Carton N/A 200 |
| CRF-CS10113 | Hose ID N/A 1 in | Ferrule ID N/A 1.81 in46.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.24 lb | Standard Carton N/A 200 |
| CRF-CS15200 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.00 in50.80 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.25 lb | Standard Carton N/A 128 |
| CRF-CS15202 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.12 in53.8 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.26 lb | Standard Carton N/A 128 |
| CRF-CS15204 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.25 in57.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.27 lb | Standard Carton N/A 80 |
| CRF-CS15206 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.39 in60.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.28 lb | Standard Carton N/A 80 |
| CRF-CS20208 | Hose ID N/A 2 in | Ferrule ID N/A 2.50 in63.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.35 lb | Standard Carton N/A 80 |
| CRF-CS20209 | Hose ID N/A 2 in | Ferrule ID N/A 2.56 in65.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.37 lb | Standard Carton N/A 80 |
| CRF-CS20210 | Hose ID N/A 2 in | Ferrule ID N/A 2.62 in66.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| CRF-CS20211 | Hose ID N/A 2 in | Ferrule ID N/A 2.68 in68.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| CRF-CS20213 | Hose ID N/A 2 in | Ferrule ID N/A 2.81 in71.4 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.42 lb | Standard Carton N/A 80 |
| CRF-CS20215 | Hose ID N/A 2 in | Ferrule ID N/A 2.94 in74.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.44 lb | Standard Carton N/A 80 |
| CRF-CS25302 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.12 in79.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.52 lb | Standard Carton N/A 60 |
| CRF-CS25304 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.25 in82.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.54 lb | Standard Carton N/A 60 |
| CRF-CS25306 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.39 in86.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.56 lb | Standard Carton N/A 60 |
| CRF-CS25308 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.50 in88.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.58 lb | Standard Carton N/A 60 |
| CRF-CS30309 | Hose ID N/A 3 in | Ferrule ID N/A 3.56 in90.4 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.17 lb | Standard Carton N/A 40 |
| CRF-CS30310 | Hose ID N/A 3 in | Ferrule ID N/A 3.62 in91.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.19 lb | Standard Carton N/A 40 |
| CRF-CS30311 | Hose ID N/A 3 in | Ferrule ID N/A 3.69 in93.7 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.20 lb | Standard Carton N/A 40 |
| CRF-CS30312 | Hose ID N/A 3 in | Ferrule ID N/A 3.75 in95.3 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.21 lb | Standard Carton N/A 40 |
| CRF-CS30313 | Hose ID N/A 3 in | Ferrule ID N/A 3.81 in96.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.23 lb | Standard Carton N/A 40 |
| CRF-CS30315 | Hose ID N/A 3 in | Ferrule ID N/A 3.94 in100.1 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.25 lb | Standard Carton N/A 40 |
| CRF-CS30400 | Hose ID N/A 3 in | Ferrule ID N/A 4.00 in101.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.30 lb | Standard Carton N/A 40 |
| CRF-CS40409 | Hose ID N/A 4 in | Ferrule ID N/A 4.56 in115.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.57 lb | Standard Carton N/A 30 |
| CRF-CS40410 | Hose ID N/A 4 in | Ferrule ID N/A 4.63 in117.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.59 lb | Standard Carton N/A 30 |
| CRF-CS40411 | Hose ID N/A 4 in | Ferrule ID N/A 4.68 in118.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.61 lb | Standard Carton N/A 30 |
| CRF-CS40412 | Hose ID N/A 4 in | Ferrule ID N/A 4.75 in120.7 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.63 lb | Standard Carton N/A 30 |
| CRF-CS40413 | Hose ID N/A 4 in | Ferrule ID N/A 4.81 in122.2 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.65 lb | Standard Carton N/A 30 |
| CRF-CS40414 | Hose ID N/A 4 in | Ferrule ID N/A 4.88 in124.0 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.67 lb | Standard Carton N/A 30 |
| CRF-CS40500 | Hose ID N/A 4 in | Ferrule ID N/A 5.00 in127 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.72 lb | Standard Carton N/A 30 |
| CRF-CS40501 | Hose ID N/A 4 in | Ferrule ID N/A 5.06 in128.5 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.74 lb | Standard Carton N/A 30 |
| CRF-CS60608 | Hose ID N/A 6 in | Ferrule ID N/A 6.50 in165.1 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 3.97 lb | Standard Carton N/A 12 |
| CRF-CS60610 | Hose ID N/A 6 in | Ferrule ID N/A 6.63 in168.4 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 4.02 lb | Standard Carton N/A 12 |
| CRF-CS60612 | Hose ID N/A 6 in | Ferrule ID N/A 6.75 in171.5 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 4.10 lb | Standard Carton N/A 12 |
| CRF-CS60614 | Hose ID N/A 6 in | Ferrule ID N/A 6.88 in174.8 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 4.17 lb | Standard Carton N/A 12 |
| CRF-CS60700 | Hose ID N/A 6 in | Ferrule ID N/A 7.00 in177.8 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 4.24 lb | Standard Carton N/A 12 |
| CRF-CS60702 | Hose ID N/A 6 in | Ferrule ID N/A 7.13 in181.1 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 4.31 lb | Standard Carton N/A 12 |
| CRF-CS60704 | Hose ID N/A 6 in | Ferrule ID N/A 7.25 in184.2 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 4.39 lb | Standard Carton N/A 12 |
| CRF-CS60706 | Hose ID N/A 6 in | Ferrule ID N/A 7.38 in187.5 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.1 mm | Weight Each N/A 4.47 lb | Standard Carton N/A 12 |