Kuri-Krimp™ Plated Steel Heavy Duty Crimp Ferrules CRFHD-CS
Tri-Couple Hammer Unions - Barbed, Crimp Ferrules & Crimp Sleeves
Part Number |
Hose ID |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Std. Carton |
|---|---|---|---|---|---|---|
| CRFHD-CS40411 | Hose ID N/A 4 in | Ferrule ID N/A 4.69 in119.1 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.18 lb | Std. Carton N/A 30 |
| CRFHD-CS40413 | Hose ID N/A 4 in | Ferrule ID N/A 4.81 in122.2 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.28 lb | Std. Carton N/A 30 |
| CRFHD-CS40500 | Hose ID N/A 4 in | Ferrule ID N/A 5.00 in127 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.39 lb | Std. Carton N/A 30 |
| CRFHD-CS40501 | Hose ID N/A 4 in | Ferrule ID N/A 5.06 in128.5 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.45 lb | Std. Carton N/A 30 |
| CRFHD-CS40502 | Hose ID N/A 4 in | Ferrule ID N/A 5.13 in130.3 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.48 lb | Std. Carton N/A 30 |
| CRFHD-CS40503 | Hose ID N/A 4 in | Ferrule ID N/A 5.19 in131.8 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.52 lb | Std. Carton N/A 30 |
| CRFHD-CS40504 | Hose ID N/A 4 in | Ferrule ID N/A 5.25 in133.4 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.57 lb | Std. Carton N/A 30 |