Kuri-Krimp™ Plated Steel Crimp Sleeve CRS-CS Series
Tri-Couple Hammer Unions - Barbed, Crimp Ferrules & Crimp Sleeves
FEATURES AND ADVANTAGES
- Sleeves designed for use with a variety of fittings and couplings.
- Zinc plated steel.
- AISI 1008.
Part Number |
Sleeve ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-CS10106 | Sleeve ID N/A 1.38 in35.10 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.17 lb | Standard Carton N/A 200 |
| CRS-CS10108 | Sleeve ID N/A 1.50 in38.10 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.19 lb | Standard Carton N/A 200 |
| CRS-CS10109 | Sleeve ID N/A 1.56 in39.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.20 lb | Standard Carton N/A 200 |
| CRS-CS10111 | Sleeve ID N/A 1.69 in42.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.20 mm | Weight Each N/A 0.22 lb | Standard Carton N/A 200 |
| CRS-CS15113 | Sleeve ID N/A 1.81 in46.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.25 lb | Standard Carton N/A 128 |
| CRS-CS15200 | Sleeve ID N/A 2.00 in50.80 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.25 lb | Standard Carton N/A 128 |
| CRS-CS15202 | Sleeve ID N/A 2.12 in53.8 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.26 lb | Standard Carton N/A 128 |
| CRS-CS15204 | Sleeve ID N/A 2.25 in57.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.27 lb | Standard Carton N/A 80 |
| CRS-CS15206 | Sleeve ID N/A 2.39 in60.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60.00 mm | Weight Each N/A 0.28 lb | Standard Carton N/A 80 |
| CRS-CS20207 | Sleeve ID N/A 2.44 in62.00 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.34 lb | Standard Carton N/A 80 |
| CRS-CS20209 | Sleeve ID N/A 2.56 in65.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.37 lb | Standard Carton N/A 80 |
| CRS-CS20210 | Sleeve ID N/A 2.62 in66.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| CRS-CS20211 | Sleeve ID N/A 2.68 in68.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| CRS-CS20213 | Sleeve ID N/A 2.81 in71.4 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.42 lb | Standard Carton N/A 80 |
| CRS-CS20215 | Sleeve ID N/A 2.94 in74.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.44 lb | Standard Carton N/A 80 |
| CRS-CS25300 | Sleeve ID N/A 3.00 in76.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.50 lb | Standard Carton N/A 60 |
| CRS-CS25302 | Sleeve ID N/A 3.12 in79.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.52 lb | Standard Carton N/A 60 |
| CRS-CS25304 | Sleeve ID N/A 3.25 in82.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.54 lb | Standard Carton N/A 60 |
| CRS-CS25306 | Sleeve ID N/A 3.39 in86.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.56 lb | Standard Carton N/A 60 |
| CRS-CS25308 | Sleeve ID N/A 3.50 in88.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.00 mm | Weight Each N/A 0.58 lb | Standard Carton N/A 60 |
| CRS-CS30310 | Sleeve ID N/A 3.62 in91.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.19 lb | Standard Carton N/A 40 |
| CRS-CS30312 | Sleeve ID N/A 3.75 in95.3 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.21 lb | Standard Carton N/A 40 |
| CRS-CS30313 | Sleeve ID N/A 3.81 in96.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.23 lb | Standard Carton N/A 40 |
| CRS-CS30314 | Sleeve ID N/A 3.88 in98.60 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.25 lb | Standard Carton N/A 40 |
| CRS-CS30400 | Sleeve ID N/A 4.00 in101.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 1.30 lb | Standard Carton N/A 40 |
| CRS-CS40404 | Sleeve ID N/A 4.25 in108.00 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.54 lb | Standard Carton N/A 30 |
| CRS-CS40406 | Sleeve ID N/A 4.38 in111.30 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.56 lb | Standard Carton N/A 30 |
| CRS-CS40408 | Sleeve ID N/A 4.50 in114.30 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.58 lb | Standard Carton N/A 30 |
| CRS-CS40411 | Sleeve ID N/A 4.68 in118.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.61 lb | Standard Carton N/A 30 |
| CRS-CS40412 | Sleeve ID N/A 4.75 in120.7 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.63 lb | Standard Carton N/A 30 |
| CRS-CS40413 | Sleeve ID N/A 4.81 in122.2 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.65 lb | Standard Carton N/A 30 |
| CRS-CS40415 | Sleeve ID N/A 4.94 in125.50 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.68 lb | Standard Carton N/A 30 |
| CRS-CS40500 | Sleeve ID N/A 5.00 in127 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 1.72 lb | Standard Carton N/A 30 |
| CRS-CS50509 | Sleeve ID N/A 5.56 in141.20 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 4.57 in116.10 mm | Weight Each N/A 2.58 lb | Standard Carton N/A 18 |
| CRS-CS50512 | Sleeve ID N/A 5.75 in146.10 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 4.57 in116.10 mm | Weight Each N/A 2.65 lb | Standard Carton N/A 18 |
| CRS-CS50515 | Sleeve ID N/A 5.94 in150.90 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 4.57 in116.10 mm | Weight Each N/A 2.74 lb | Standard Carton N/A 18 |
| CRS-CS60604 | Sleeve ID N/A 6.25 in158.80 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 3.81 lb | Standard Carton N/A 12 |
| CRS-CS60606 | Sleeve ID N/A 6.38 in162.10 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 3.88 lb | Standard Carton N/A 12 |
| CRS-CS60608 | Sleeve ID N/A 6.50 in165.1 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 3.95 lb | Standard Carton N/A 12 |
| CRS-CS60610 | Sleeve ID N/A 6.63 in168.4 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.02 lb | Standard Carton N/A 12 |
| CRS-CS60612 | Sleeve ID N/A 6.75 in171.5 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.1 lb | Standard Carton N/A 12 |
| CRS-CS60614 | Sleeve ID N/A 6.88 in174.8 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.17 lb | Standard Carton N/A 12 |
| CRS-CS60700 | Sleeve ID N/A 7.00 in177.8 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.24 lb | Standard Carton N/A 12 |
| CRS-CS60704 | Sleeve ID N/A 7.25 in184.2 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.39 lb | Standard Carton N/A 12 |
| CRS-CS60706 | Sleeve ID N/A 7.38 in187.5 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 5.67 in144.00 mm | Weight Each N/A 4.47 lb | Standard Carton N/A 12 |
| CRS-CS80808 | Sleeve ID N/A 8.50 in215.90 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 5.95 lb | Standard Carton N/A 4 |
| CRS-CS80812 | Sleeve ID N/A 8.75 in222.30 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 6.06 lb | Standard Carton N/A 4 |
| CRS-CS80814 | Sleeve ID N/A 8.88 in225.60 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 6.15 lb | Standard Carton N/A 4 |
| CRS-CS80900 | Sleeve ID N/A 9.00 in228.60 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 6.23 lb | Standard Carton N/A 4 |
| CRS-CS80902 | Sleeve ID N/A 9.13 in231.90 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 6.32 lb | Standard Carton N/A 4 |
| CRS-CS80904 | Sleeve ID N/A 9.25 in235.00 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 6.41 lb | Standard Carton N/A 4 |
| CRS-CS80908 | Sleeve ID N/A 9.50 in241.30 mm | Wall Thickness N/A 0.118 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 6.58 lb | Standard Carton N/A 4 |
| CRS-CS1001012 | Sleeve ID N/A 10.75 in273.10 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 7.42 lb | Standard Carton N/A 2 |
| CRS-CS1001100 | Sleeve ID N/A 11.00 in279.40 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 7.60 lb | Standard Carton N/A 2 |
| CRS-CS1001104 | Sleeve ID N/A 11.25 in285.80 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 6.50 in165.10 mm | Weight Each N/A 7.78 lb | Standard Carton N/A 2 |
| CRS-CS1201212 | Sleeve ID N/A 12.75 in323.90 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 9.00 in228.60 mm | Weight Each N/A 12.18 lb | Standard Carton N/A 1 |
| CRS-CS1201300 | Sleeve ID N/A 13.00 in330.20 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 9.00 in228.60 mm | Weight Each N/A 12.40 lb | Standard Carton N/A 1 |
| CRS-CS1201304 | Sleeve ID N/A 13.25 in336.60 mm | Wall Thickness N/A 0.120 in3.0 mm | Length N/A 9.00 in228.60 mm | Weight Each N/A 12.64 lb | Standard Carton N/A 1 |