Kuri-Krimp™ Aluminum Crimp Sleeve CRS-AL Series
Tri-Couple Hammer Unions - Barbed, Crimp Ferrules & Crimp Sleeves
Part Number |
Sleeve ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-AL20209 | Sleeve ID N/A 2.56 in65.0 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.18 lb | Standard Carton N/A 100 |
| CRS-AL20210 | Sleeve ID N/A 2.63 in66.80 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.18 lb | Standard Carton N/A 100 |
| CRS-AL20211 | Sleeve ID N/A 2.69 in68.33 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.19 lb | Standard Carton N/A 100 |
| CRS-AL20213 | Sleeve ID N/A 2.81 in71.4 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.20 lb | Standard Carton N/A 100 |
| CRS-AL20215 | Sleeve ID N/A 2.94 in74.7 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 2.79 in70.90 mm | Weight Each N/A 0.21 lb | Standard Carton N/A 100 |
| CRS-AL30310 | Sleeve ID N/A 3.63 in92.20 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 0.35 lb | Standard Carton N/A 36 |
| CRS-AL30312 | Sleeve ID N/A 3.75 in95.3 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 0.36 lb | Standard Carton N/A 36 |
| CRS-AL30313 | Sleeve ID N/A 3.81 in96.8 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 0.37 lb | Standard Carton N/A 36 |
| CRS-AL30400 | Sleeve ID N/A 4.00 in101.6 mm | Wall Thickness N/A 0.079 in2.00 mm | Length N/A 3.94 in100.10 mm | Weight Each N/A 0.39 lb | Standard Carton N/A 36 |
| CRS-AL40411 | Sleeve ID N/A 4.69 in119.1 mm | Wall Thickness N/A 0.098 in2.50 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 0.60 lb | Standard Carton N/A 36 |
| CRS-AL40412 | Sleeve ID N/A 4.75 in120.7 mm | Wall Thickness N/A 0.098 in2.50 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 0.61 lb | Standard Carton N/A 36 |
| CRS-AL40413 | Sleeve ID N/A 4.81 in122.2 mm | Wall Thickness N/A 0.098 in2.50 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 0.62 lb | Standard Carton N/A 36 |
| CRS-AL40500 | Sleeve ID N/A 5.00 in127 mm | Wall Thickness N/A 0.098 in2.50 mm | Length N/A 4.19 in106.40 mm | Weight Each N/A 0.64 lb | Standard Carton N/A 36 |