GTF™ Series Food Grade, PVC, Ducting/Light Material Handling Hose
TigerFlex
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Approx. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| GTF150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.82 in46.2 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104ºF N/A 14 inHg | Approx. Bending Radius at 68ºF N/A 1 in | Standard Length N/A 100 ft | Weight N/A 0.23 lbs/ft |
| GTF200X100 | ID N/A 2 in50.8 mm | OD N/A 2.39 in60.8 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Approx. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.30 lbs/ft |
| GTF250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.89 in73.4 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Approx. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.39 lbs/ft |
| GTF300X50 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Approx. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.50 lbs/ft |
| GTF300X100 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Approx. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| GTF400X50 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.3 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Approx. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.77 lbs/ft |
| GTF400X100 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.3 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Approx. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| GTF600X50 | ID N/A 6 in152.4 mm | OD N/A 6.54 in166.1 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Approx. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 50 ft | Weight N/A 1.08 lbs/ft |
| GTF800X50 | ID N/A 8 in203.2 mm | OD N/A 8.59 in218.2 mm | Working Pressure at 68ºF N/A 4 psi | Working Pressure at 104ºF N/A 2 psi | Vacuum Rating at 68ºF N/A 5 inHg | Vacuum Rating at 104ºF N/A 3 inHg | Approx. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 50 ft | Weight N/A 1.74 lbs/ft |