Lawn King™ LK™ Series Low Temperature, PVC, Ducting/Material Handling Hose
TigerFlex
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| LK400X50 | ID N/A 4 in101.6 mm | OD N/A 4.57 in114.8 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.85 lbs/ft |
| LK400X100 | ID N/A 4 in101.6 mm | OD N/A 4.57 in114.8 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.85 lbs/ft |
| LK600X50 | ID N/A 6 in152.4 mm | OD N/A 6.63 in168.3 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 50 ft | Weight N/A 1.34 lbs/ft |
| LK600X100 | ID N/A 6 in152.4 mm | OD N/A 6.63 in168.3 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.34 lbs/ft |
| LK800X50 | ID N/A 8 in203.2 mm | OD N/A 8.63 in219.3 mm | Working Pressure at 68ºF N/A 4 psi | Working Pressure at 104ºF N/A 2 psi | Vacuum Rating at 68ºF N/A 5 inHg | Vacuum Rating at 104ºF N/A 3 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 50 ft | Weight N/A 2.00 lbs/ft |