Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| GT150X50 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.82 in46.2 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104ºF N/A 14 inHg | Min. Bending Radius at 68ºF N/A 1 in | Standard Length N/A 50 ft | Weight N/A 0.23 lbs/ft |
| GT150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.82 in46.2 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 22 inHg | Vacuum Rating at 104ºF N/A 14 inHg | Min. Bending Radius at 68ºF N/A 1 in | Standard Length N/A 100 ft | Weight N/A 0.23 lbs/ft |
| GT200X50 | ID N/A 2 in50.8 mm | OD N/A 2.39 in60.8 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 50 ft | Weight N/A 0.30 lbs/ft |
| GT200X100 | ID N/A 2 in50.8 mm | OD N/A 2.39 in60.8 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.30 lbs/ft |
| GT238X100 | ID N/A 2 3/8 in60.3 mm | OD N/A 2.76 in70.1 mm | Working Pressure at 68ºF N/A 12 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 10 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.38 lbs/ft |
| GT250X50 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.89 in73.4 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 50 ft | Weight N/A 0.39 lbs/ft |
| GT250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.89 in73.4 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 19 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.39 lbs/ft |
| GT300X50 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.50 lbs/ft |
| GT300X100 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| GT350X50 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.02 in102.0 mm | Working Pressure at 68ºF N/A 9 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 15 inHg | Vacuum Rating at 104ºF N/A 8 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.68 lbs/ft |
| GT350X100 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.02 in102.0 mm | Working Pressure at 68ºF N/A 9 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 15 inHg | Vacuum Rating at 104ºF N/A 8 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.68 lbs/ft |
| GT400X50 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.3 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 50 ft | Weight N/A 0.77 lbs/ft |
| GT400X100 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.3 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 7 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| GT500X50 | ID N/A 5 in127.0 mm | OD N/A 5.50 in139.7 mm | Working Pressure at 68ºF N/A 7 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 10 inHg | Vacuum Rating at 104ºF N/A 6 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.91 lbs/ft |
| GT500X100 | ID N/A 5 in127.0 mm | OD N/A 5.50 in139.7 mm | Working Pressure at 68ºF N/A 7 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 10 inHg | Vacuum Rating at 104ºF N/A 6 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.91 lbs/ft |
| GT600X50 | ID N/A 6 in152.4 mm | OD N/A 6.54 in166.1 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 50 ft | Weight N/A 1.08 lbs/ft |
| GT600X100 | ID N/A 6 in152.4 mm | OD N/A 6.54 in166.1 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.08 lbs/ft |
| GT800X50 | ID N/A 8 in203.2 mm | OD N/A 8.59 in218.2 mm | Working Pressure at 68ºF N/A 4 psi | Working Pressure at 104ºF N/A 2 psi | Vacuum Rating at 68ºF N/A 5 inHg | Vacuum Rating at 104ºF N/A 3 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 50 ft | Weight N/A 1.74 lbs/ft |
| GT1000X50 | ID N/A 10 in254.0 mm | OD N/A 11.68 in296.6 mm | Working Pressure at 68ºF N/A 2 psi | Working Pressure at 104ºF N/A | Vacuum Rating at 68ºF N/A 2 inHg | Vacuum Rating at 104ºF N/A | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 2.70 lbs/ft |





