"Cover Guard Slit" CG-SL™ PVC Ducting and Cover Protection Hose
TigerFlex
Made In the USA
Series Number |
ID |
OD |
Standard Length |
Weight |
|---|---|---|---|---|
| CG-SL100X100 | ID N/A 1 in25.4 mm | OD N/A 1.28 in31.9 mm | Standard Length N/A 100 ft | Weight N/A 0.14 lbs/ft |
| CG-SL125X100 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.51 in38.4 mm | Standard Length N/A 100 ft | Weight N/A 0.18 lbs/ft |
| CG-SL150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.76 in45.1 mm | Standard Length N/A 100 ft | Weight N/A 0.21 lbs/ft |
| CG-SL200X100 | ID N/A 2 in50.8 mm | OD N/A 2.30 in58.4 mm | Standard Length N/A 100 ft | Weight N/A 0.28 lbs/ft |
| CG-SL250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.81 in71.3 mm | Standard Length N/A 100 ft | Weight N/A 0.39 lbs/ft |
| CG-SL300X100 | ID N/A 3 in76.2 mm | OD N/A 3.35 in85.0 mm | Standard Length N/A 100 ft | Weight N/A 0.45 lbs/ft |
| CG-SL350X100 | ID N/A 3 1/2 in88.9 mm | OD N/A 3.83 in97.4 mm | Standard Length N/A 100 ft | Weight N/A 0.51 lbs/ft |
| CG-SL400X100 | ID N/A 4 in102.4 mm | OD N/A 4.39 in111.4 mm | Standard Length N/A 100 ft | Weight N/A 0.64 lbs/ft |