SLV-NDH™ Series Flexible PVC Banding Sleeve
Tigerflex Banding Sleeves
Flexible PVC Banding Sleeve
Part Number |
Fits Hose ID |
Color |
Standard Length |
Weight Each |
|---|---|---|---|---|
| SLV-NDH2X3 | Fits Hose ID N/A 2.02 in | Color N/A Gray | Standard Length N/A 3 ft | Weight Each N/A 1.83 lb |
| SLV-NDH3X3 | Fits Hose ID N/A 3.03 in | Color N/A Gray | Standard Length N/A 3 ft | Weight Each N/A 3.06 lb |
| SLV-NDH4X3 | Fits Hose ID N/A 4.04 in | Color N/A Gray | Standard Length N/A 3 ft | Weight Each N/A 4.29 lb |