Ductile Iron Quick-Acting Couplings
Quick Acting Couplings
Part Number |
Size |
PSI Rating at 70oF (+21oC) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| DI-C400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 150 psi | Weight Each N/A 7.29 lb | Standard Carton N/A 15 |
| DI-E400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 150 psi | Weight Each N/A 5.84 lb | Standard Carton N/A 20 |





