BCCF™ Series Rigid PVC Banding Coil
Petroleum Products
Rigid PVC Banding Coil
Part Number |
Fits Hose ID |
Color |
Weight Each |
|---|---|---|---|
| BCCF1.5 | Fits Hose ID N/A 1 1/2 in | Color N/A Clear | Weight Each N/A 0.20 lb |
| BCCF2 | Fits Hose ID N/A 2 in | Color N/A Clear | Weight Each N/A 0.30 lb |
| BCCF3 | Fits Hose ID N/A 3 in | Color N/A Clear | Weight Each N/A 0.60 lb |
| BCCF4 | Fits Hose ID N/A 4 in | Color N/A Clear | Weight Each N/A 0.90 lb |
| BCCF5 | Fits Hose ID N/A 5 in | Color N/A Clear | Weight Each N/A 1.10 lb |
| BCCF6 | Fits Hose ID N/A 6 in | Color N/A Clear | Weight Each N/A 1.30 lb |
| BCCF8 | Fits Hose ID N/A 8 in | Color N/A Clear | Weight Each N/A 1.40 lb |