Hose Cutters
Piranhaflex™ Thermoplastic Hydraulic Hose / Fittings
Part No. |
Type |
Capacity |
Weight |
|---|---|---|---|
| HCMD | Type N/A Medium Cutter | Capacity N/A Cuts up to 1 5/8" Hose and Tubing | Weight N/A 4.3 oz |
| HCMD-BLADE | Type N/A Replacement Blade for Medium Cutter | Capacity N/A | Weight N/A |
| HCLG | Type N/A Large Cutter | Capacity N/A Cuts up to 1 7/8" OD Hose and Tubing | Weight N/A 5.0 oz |
| HCLG-BLADE | Type N/A Replacement Blade for Large Cutter | Capacity N/A | Weight N/A |
| HCRCT | Type N/A One Handed Ratchet Hose Cutter | Capacity N/A Cuts up to 2 1/2" OD Hoses | Weight N/A 1.4 lb |
| HCRCT-BLADE | Type N/A Replacement Blade for One Handed Ratchet Cutter | Capacity N/A | Weight N/A |