OROFLEX® 10 Nitrile/PVC Oil & Weather Resistant Rubber Discharge Hose
Kuriyama On Shore Drilling – Water Discharge Hoses
OROFLEX® 10
OF10 Series
PVC/Nitrile Rubber Discharge Hose
OF10 Series
PVC/Nitrile Rubber Discharge Hose
Series Number |
Size |
Hose ID |
Wall Thickness |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Tensile Strength |
Weight |
|---|---|---|---|---|---|---|---|---|
| OF10-150X200 | Size N/A 1 1/2 in38.1 mm | Hose ID N/A 1.520 in38.6 mm | Wall Thickness N/A 0.075 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Tensile Strength N/A 6500 lb | Weight N/A 0.20 lbs/ft |
| OF10-200X200 | Size N/A 2 in50.8 mm | Hose ID N/A 2.110 in53.6 mm | Wall Thickness N/A 0.075 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Tensile Strength N/A 8250 lb | Weight N/A 0.27 lbs/ft |
| OF10-250X200 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.590 in65.8 mm | Wall Thickness N/A 0.087 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Tensile Strength N/A 11300 lb | Weight N/A 0.38 lbs/ft |
| OF10-300X200 | Size N/A 3 in76.2 mm | Hose ID N/A 3.181 in80.8 mm | Wall Thickness N/A 0.091 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 460 psi | Coil Length N/A 200 ft | Tensile Strength N/A 11750 lb | Weight N/A 0.48 lbs/ft |
| OF10-300X100 | Size N/A 3 in76.2 mm | Hose ID N/A 3.181 in80.8 mm | Wall Thickness N/A 0.091 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 460 psi | Coil Length N/A 100 ft | Tensile Strength N/A 11750 lb | Weight N/A 0.48 lbs/ft |
| OF10-400X660 | Size N/A 4 in101.6 mm | Hose ID N/A 4.200 in106.7 mm | Wall Thickness N/A 0.094 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 660 ft | Tensile Strength N/A 17400 lb | Weight N/A 0.70 lbs/ft |
| OF10-400X200 | Size N/A 4 in101.6 mm | Hose ID N/A 4.200 in106.7 mm | Wall Thickness N/A 0.094 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 200 ft | Tensile Strength N/A 17400 lb | Weight N/A 0.70 lbs/ft |
| OF10-400X100 | Size N/A 4 in101.6 mm | Hose ID N/A 4.200 in106.7 mm | Wall Thickness N/A 0.094 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 100 ft | Tensile Strength N/A 17400 lb | Weight N/A 0.70 lbs/ft |
| OF10-400X050 | Size N/A 4 in101.6 mm | Hose ID N/A 4.200 in106.7 mm | Wall Thickness N/A 0.094 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 50 ft | Tensile Strength N/A 17400 lb | Weight N/A 0.70 lbs/ft |
| OF10-500X200 | Size N/A 5 in127.0 mm | Hose ID N/A 5.020 in127.5 mm | Wall Thickness N/A 0.106 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 200 ft | Tensile Strength N/A 20650 lb | Weight N/A 0.94 lbs/ft |
| OF10-600X660 | Size N/A 6 in152.4 mm | Hose ID N/A 6.098 in154.9 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 660 ft | Tensile Strength N/A 36000 lb | Weight N/A 1.08 lbs/ft |
| OF10-600X200 | Size N/A 6 in152.4 mm | Hose ID N/A 6.098 in154.9 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 200 ft | Tensile Strength N/A 36000 lb | Weight N/A 1.08 lbs/ft |
| OF10-600X100 | Size N/A 6 in152.4 mm | Hose ID N/A 6.098 in154.9 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 100 ft | Tensile Strength N/A 36000 lb | Weight N/A 1.08 lbs/ft |
| OF10-600X050 | Size N/A 6 in152.4 mm | Hose ID N/A 6.098 in154.9 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 50 ft | Tensile Strength N/A 36000 lb | Weight N/A 1.08 lbs/ft |
| OF10-800X100 | Size N/A 8 in203.2 mm | Hose ID N/A 8.051 in204.5 mm | Wall Thickness N/A 0.134 in | Working Pressure at 68ºF N/A 145 psi | Burst Pressure at 68ºF N/A 360 psi | Coil Length N/A 100 ft | Tensile Strength N/A 51950 lb | Weight N/A 1.85 lbs/ft |
| OF10-800X050 | Size N/A 8 in203.2 mm | Hose ID N/A 8.051 in204.5 mm | Wall Thickness N/A 0.134 in | Working Pressure at 68ºF N/A 145 psi | Burst Pressure at 68ºF N/A 360 psi | Coil Length N/A 50 ft | Tensile Strength N/A 51950 lb | Weight N/A 1.85 lbs/ft |