OROFLEX® 20 Yellow PVC/Nitrile Rubber Air & Discharge Hose
Kuriyama On Shore Drilling – Water Discharge Hoses
Heavy Duty PVC/Nitrile Air & Discharge Hose
Series Number |
Size |
Hose ID |
Wall Thickness |
Working Pressure (Liquid) at 68ºF |
Working Pressure (Air) at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Tensile Strength |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| OF20Y-075X200 | Size N/A 3/4 in19.1 mm | Hose ID N/A 0.866 in22.0 mm | Wall Thickness N/A 0.080 in | Working Pressure (Liquid) at 68ºF N/A 480 psi | Working Pressure (Air) at 68ºF N/A 360 psi | Burst Pressure at 68ºF N/A 1450 psi | Coil Length N/A 200 ft | Tensile Strength N/A 3300 lb | Weight N/A 0.13 lbs/ft |
| OF20Y-075X050 | Size N/A 3/4 in19.1 mm | Hose ID N/A 0.866 in22.0 mm | Wall Thickness N/A 0.080 in | Working Pressure (Liquid) at 68ºF N/A 480 psi | Working Pressure (Air) at 68ºF N/A 360 psi | Burst Pressure at 68ºF N/A 1450 psi | Coil Length N/A 50 ft | Tensile Strength N/A 3300 lb | Weight N/A 0.13 lbs/ft |
| OF20Y-100X200 | Size N/A 1 in25.4 mm | Hose ID N/A 1.075 in27.3 mm | Wall Thickness N/A 0.080 in | Working Pressure (Liquid) at 68ºF N/A 550 psi | Working Pressure (Air) at 68ºF N/A 415 psi | Burst Pressure at 68ºF N/A 1660 psi | Coil Length N/A 200 ft | Tensile Strength N/A 4150 lb | Weight N/A 0.17 lbs/ft |
| OF20Y-100X050 | Size N/A 1 in25.4 mm | Hose ID N/A 1.075 in27.3 mm | Wall Thickness N/A 0.080 in | Working Pressure (Liquid) at 68ºF N/A 550 psi | Working Pressure (Air) at 68ºF N/A 415 psi | Burst Pressure at 68ºF N/A 1660 psi | Coil Length N/A 50 ft | Tensile Strength N/A 4150 lb | Weight N/A 0.17 lbs/ft |
| OF20Y-150X200 | Size N/A 1 1/2 in38.1 mm | Hose ID N/A 1.555 in39.5 mm | Wall Thickness N/A 0.110 in | Working Pressure (Liquid) at 68ºF N/A 305 psi | Working Pressure (Air) at 68ºF N/A 225 psi | Burst Pressure at 68ºF N/A 910 psi | Coil Length N/A 200 ft | Tensile Strength N/A 6600 lb | Weight N/A 0.30 lbs/ft |
| OF20Y-200X200 | Size N/A 2 in50.8 mm | Hose ID N/A 2.106 in53.5 mm | Wall Thickness N/A 0.120 in | Working Pressure (Liquid) at 68ºF N/A 305 psi | Working Pressure (Air) at 68ºF N/A 225 psi | Burst Pressure at 68ºF N/A 910 psi | Coil Length N/A 200 ft | Tensile Strength N/A 8250 lb | Weight N/A 0.43 lbs/ft |
| OF20Y-250X200 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.590 in65.8 mm | Wall Thickness N/A 0.120 in | Working Pressure (Liquid) at 68ºF N/A 300 psi | Working Pressure (Air) at 68ºF N/A 185 psi | Burst Pressure at 68ºF N/A 750 psi | Coil Length N/A 200 ft | Tensile Strength N/A 13200 lb | Weight N/A 0.47 lbs/ft |
| OF20Y-300X200 | Size N/A 3 in76.2 mm | Hose ID N/A 3.031 in77.0 mm | Wall Thickness N/A 0.120 in | Working Pressure (Liquid) at 68ºF N/A 260 psi | Working Pressure (Air) at 68ºF N/A 160 psi | Burst Pressure at 68ºF N/A 650 psi | Coil Length N/A 200 ft | Tensile Strength N/A 18750 lb | Weight N/A 0.61 lbs/ft |
| OF20Y-300X100 | Size N/A 3 in76.2 mm | Hose ID N/A 3.031 in77.0 mm | Wall Thickness N/A 0.120 in | Working Pressure (Liquid) at 68ºF N/A 260 psi | Working Pressure (Air) at 68ºF N/A 160 psi | Burst Pressure at 68ºF N/A 650 psi | Coil Length N/A 100 ft | Tensile Strength N/A 18750 lb | Weight N/A 0.61 lbs/ft |
| OF20Y-400X200 | Size N/A 4 in101.6 mm | Hose ID N/A 4.035 in102.5 mm | Wall Thickness N/A 0.120 in | Working Pressure (Liquid) at 68ºF N/A 300 psi | Working Pressure (Air) at 68ºF N/A | Burst Pressure at 68ºF N/A 750 psi | Coil Length N/A 200 ft | Tensile Strength N/A 28650 lb | Weight N/A 0.84 lbs/ft |
| OF20Y-600X100 | Size N/A 6 in152.4 mm | Hose ID N/A 6.063 in154.0 mm | Wall Thickness N/A 0.160 in | Working Pressure (Liquid) at 68ºF N/A 290 psi | Working Pressure (Air) at 68ºF N/A | Burst Pressure at 68ºF N/A 725 psi | Coil Length N/A 100 ft | Tensile Strength N/A 51600 lb | Weight N/A 1.68 lbs/ft |





