Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Working Pressure

Standard Length

Weight

N/A 1 in25 mm N/A 1.57 in40 mm N/A 800 psi N/A 100 ft N/A 0.60 lbs/ft
N/A 1 1/4 in32 mm N/A 1.93 in49 mm N/A 800 psi N/A 100 ft N/A 0.85 lbs/ft
N/A 1 1/2 in38 mm N/A 2.28 in58 mm N/A 800 psi N/A 100 ft N/A 1.15 lbs/ft
N/A 2 in51 mm N/A 2.80 in71 mm N/A 800 psi N/A 100 ft N/A 1.49 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1