Armtex® Attack Lite™ Lightweight All-Polyester Double Jacket Polyurethane Lined Fire Hoses
Kuriyama Fire Hose Products
Part Number |
Size |
Color |
Coupling Size |
Coupling Type |
Bowl Size |
Service Test |
Proof Test |
Burst Test |
Available Lengths |
Weight Uncoupled |
|---|---|---|---|---|---|---|---|---|---|---|
| AL300O100-NH250 | Size N/A 3 in | Color N/A Orange | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300P025-NH250 | Size N/A 3 in | Color N/A Purple | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300P050-NH250 | Size N/A 3 in | Color N/A Purple | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300P100-NH250 | Size N/A 3 in | Color N/A Purple | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300R025-NH250 | Size N/A 3 in | Color N/A Red | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300R050-NH250 | Size N/A 3 in | Color N/A Red | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300R100-NH250 | Size N/A 3 in | Color N/A Red | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300T025-NH250 | Size N/A 3 in | Color N/A Tan | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300T050-NH250 | Size N/A 3 in | Color N/A Tan | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300T100-NH250 | Size N/A 3 in | Color N/A Tan | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300W025-NH250 | Size N/A 3 in | Color N/A White | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300W050-NH250 | Size N/A 3 in | Color N/A White | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300W100-NH250 | Size N/A 3 in | Color N/A White | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300Y025-NH250 | Size N/A 3 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 25 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300Y050-NH250 | Size N/A 3 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 50 ft | Weight Uncoupled N/A 0.53 lbs/ft |
| AL300Y100-NH250 | Size N/A 3 in | Color N/A Yellow | Coupling Size N/A 2 1/2 in | Coupling Type N/A NST | Bowl Size N/A 3 1/2 in | Service Test N/A 400 psi | Proof Test N/A 800 psi | Burst Test N/A 1200 psi | Available Lengths N/A 100 ft | Weight Uncoupled N/A 0.53 lbs/ft |