Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

201 - 216 of 216 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Size

Color

Coupling Size

Coupling Type

Bowl Size

Service Test

Proof Test

Burst Test

Available Lengths

Weight Uncoupled

N/A 3 in N/A Orange N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.62 lbs/ft
N/A 3 in N/A Purple N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.62 lbs/ft
N/A 3 in N/A Purple N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.62 lbs/ft
N/A 3 in N/A Purple N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.62 lbs/ft
N/A 3 in N/A Red N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.62 lbs/ft
N/A 3 in N/A Red N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.62 lbs/ft
N/A 3 in N/A Red N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.62 lbs/ft
N/A 3 in N/A Tan N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.62 lbs/ft
N/A 3 in N/A Tan N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.62 lbs/ft
N/A 3 in N/A Tan N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.62 lbs/ft
N/A 3 in N/A White N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.62 lbs/ft
N/A 3 in N/A White N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.62 lbs/ft
N/A 3 in N/A White N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.62 lbs/ft
N/A 3 in N/A Yellow N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 25 ft N/A 0.62 lbs/ft
N/A 3 in N/A Yellow N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 50 ft N/A 0.62 lbs/ft
N/A 3 in N/A Yellow N/A 2 1/2 in N/A NST N/A 3 1/2 in N/A 400 psi N/A 800 psi N/A 1200 psi N/A 100 ft N/A 0.62 lbs/ft
201 - 216 of 216 | Results Per Page | View | Unit of Measure
1 2 3