HTS4100 Series Stainless Steel Interlocked Rough Bore Hose (Unpacked)
HoseTec Ducting
Item # |
Max. Service Temp |
Series |
Style |
Material |
Wall Thickness |
Hose Size I.D. |
Min. Inside Bend Radius |
Weight |
|---|---|---|---|---|---|---|---|---|
| HTS4100-137X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 1 3/8 in | Min. Inside Bend Radius N/A 4.25 in | Weight N/A 0.45 lbs/ft |
| HTS4100-150X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 1 1/2 in | Min. Inside Bend Radius N/A 4.75 in | Weight N/A 0.50 lbs/ft |
| HTS4100-162X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 1 5/8 in | Min. Inside Bend Radius N/A 5.00 in | Weight N/A 0.54 lbs/ft |
| HTS4100-175X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 1 3/4 in | Min. Inside Bend Radius N/A 5.25 in | Weight N/A 0.58 lbs/ft |
| HTS4100-187X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 1 7/8 in | Min. Inside Bend Radius N/A 5.50 in | Weight N/A 0.62 lbs/ft |
| HTS4100-200X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 2 in | Min. Inside Bend Radius N/A 6.00 in | Weight N/A 0.70 lbs/ft |
| HTS4100-225X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 2 1/4 in | Min. Inside Bend Radius N/A 6.75 in | Weight N/A 0.75 lbs/ft |
| HTS4100-250X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 2 1/2 in | Min. Inside Bend Radius N/A 7.50 in | Weight N/A 0.80 lbs/ft |
| HTS4100-275X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 2 3/4 in | Min. Inside Bend Radius N/A 8.75 in | Weight N/A 0.90 lbs/ft |
| HTS4100-300X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 3 in | Min. Inside Bend Radius N/A 10.00 in | Weight N/A 1.00 lbs/ft |
| HTS4100-325X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 3 1/4 in | Min. Inside Bend Radius N/A 10.50 in | Weight N/A 1.10 lbs/ft |
| HTS4100-350X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 3 1/2 in | Min. Inside Bend Radius N/A 11.00 in | Weight N/A 1.20 lbs/ft |
| HTS4100-400X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 4 in | Min. Inside Bend Radius N/A 12.50 in | Weight N/A 1.40 lbs/ft |
| HTS4100-450X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 4 1/2 in | Min. Inside Bend Radius N/A 14.00 in | Weight N/A 1.50 lbs/ft |
| HTS4100-500X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 5 in | Min. Inside Bend Radius N/A 15.00 in | Weight N/A 1.70 lbs/ft |
| HTS4100-525X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 5 1/4 in | Min. Inside Bend Radius N/A 16.00 in | Weight N/A 1.80 lbs/ft |
| HTS4100-550X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 5 1/2 in | Min. Inside Bend Radius N/A 17.50 in | Weight N/A 1.90 lbs/ft |
| HTS4100-600X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 6 in | Min. Inside Bend Radius N/A 20.00 in | Weight N/A 2.00 lbs/ft |
| HTS4100-625X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 6 1/4 in | Min. Inside Bend Radius N/A 20.50 in | Weight N/A 2.10 lbs/ft |
| HTS4100-650X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 6 1/2 in | Min. Inside Bend Radius N/A 21.00 in | Weight N/A 2.20 lbs/ft |
| HTS4100-700X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 7 in | Min. Inside Bend Radius N/A 22.00 in | Weight N/A 2.40 lbs/ft |
| HTS4100-725X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 7 1/4 in | Min. Inside Bend Radius N/A 23.00 in | Weight N/A 2.50 lbs/ft |
| HTS4100-750X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 7 1/2 in | Min. Inside Bend Radius N/A 24.00 in | Weight N/A 2.60 lbs/ft |
| HTS4100-800X25 | Max. Service Temp N/A 816 ºC1500 ºF | Series N/A HTS4100 | Style N/A Extra Light Weight | Material N/A 304 Stainless Steel | Wall Thickness N/A 0.011 in | Hose Size I.D. N/A 8 in | Min. Inside Bend Radius N/A 25.00 in | Weight N/A 2.70 lbs/ft |