Flexopak 2 - Supertuff Hydraulic Hose
Flexopak SUPERTUFF
SUPERTUFF - TF2ST Hydraulic Hose
TF2ST - Double wire braid
Meets or exceeds EN 857 2SC
Exceeds SAE 100 R16
MSHA IC-152/7 approved flame resistance
TF2ST - Double wire braid
Meets or exceeds EN 857 2SC
Exceeds SAE 100 R16
MSHA IC-152/7 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TF2ST-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.51 in13.0 mm | Max. Working Pressure N/A 6000 psi | Min. Bend Radius N/A 2.0 in50.8 mm | Weight N/A 0.19 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2ST-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.66 in16.8 mm | Max. Working Pressure N/A 5000 psi | Min. Bend Radius N/A 2.5 in63.5 mm | Weight N/A 0.27 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2ST-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.81 in20.6 mm | Max. Working Pressure N/A 4500 psi | Min. Bend Radius N/A 3.5 in88.9 mm | Weight N/A 0.35 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2ST-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 0.92 in23.4 mm | Max. Working Pressure N/A 4100 psi | Min. Bend Radius N/A 3.9 in099.1 mm | Weight N/A 0.41 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2ST-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.09 in27.6 mm | Max. Working Pressure N/A 3500 psi | Min. Bend Radius N/A 4.7 in119.4 mm | Weight N/A 0.55 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2ST-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.40 in35.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 5.9 in149.9 mm | Weight N/A 0.82 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |





