Kuri-Krimp™ 304 Stainless Steel Crimp Ferrules CRF-SS Series
Ferrules
FEATURES AND ADVANTAGESFerrules designed for use with fittings that have interlocking collars. 304 stainless steel. MATERIAL SPECIFICATIONS
- ASTM A666 304 SS.
Part Number |
Hose ID |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| CRF-SS10108 | Hose ID N/A 1 in | Ferrule ID N/A 1.50 in38.10 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.20 lb | Standard Carton N/A 200 |
| CRF-SS10109 | Hose ID N/A 1 in | Ferrule ID N/A 1.56 in39.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.21 lb | Standard Carton N/A 200 |
| CRF-SS10110 | Hose ID N/A 1 in | Ferrule ID N/A 1.63 in41.4 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.21 lb | Standard Carton N/A 200 |
| CRF-SS10111 | Hose ID N/A 1 in | Ferrule ID N/A 1.69 in42.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.23 lb | Standard Carton N/A 200 |
| CRF-SS10112 | Hose ID N/A 1 in | Ferrule ID N/A 1.75 in44.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.23 lb | Standard Carton N/A 200 |
| CRF-SS10113 | Hose ID N/A 1 in | Ferrule ID N/A 1.81 in46.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.29 in58.2 mm | Weight Each N/A 0.24 lb | Standard Carton N/A 200 |
| CRF-SS15200 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.00 in50.80 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.27 lb | Standard Carton N/A 128 |
| CRF-SS15202 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.12 in53.8 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.29 lb | Standard Carton N/A 128 |
| CRF-SS15204 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.25 in57.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.29 lb | Standard Carton N/A 80 |
| CRF-SS15206 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.39 in60.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.30 lb | Standard Carton N/A 80 |
| CRF-SS20208 | Hose ID N/A 2 in | Ferrule ID N/A 2.50 in63.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.35 lb | Standard Carton N/A 80 |
| CRF-SS20209 | Hose ID N/A 2 in | Ferrule ID N/A 2.56 in65.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| CRF-SS20210 | Hose ID N/A 2 in | Ferrule ID N/A 2.62 in66.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.43 lb | Standard Carton N/A 80 |
| CRF-SS20211 | Hose ID N/A 2 in | Ferrule ID N/A 2.68 in68.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.43 lb | Standard Carton N/A 80 |
| CRF-SS20213 | Hose ID N/A 2 in | Ferrule ID N/A 2.81 in71.4 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.44 lb | Standard Carton N/A 80 |
| CRF-SS20215 | Hose ID N/A 2 in | Ferrule ID N/A 2.94 in74.7 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.79 in70.9 mm | Weight Each N/A 0.46 lb | Standard Carton N/A 80 |
| CRF-SS25302 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.12 in79.3 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.56 lb | Standard Carton N/A 60 |
| CRF-SS25304 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.25 in82.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.58 lb | Standard Carton N/A 60 |
| CRF-SS25306 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.39 in86.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.60 lb | Standard Carton N/A 60 |
| CRF-SS25308 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.50 in88.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 3.11 in79.0 mm | Weight Each N/A 0.62 lb | Standard Carton N/A 60 |
| CRF-SS30309 | Hose ID N/A 3 in | Ferrule ID N/A 3.56 in90.1 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.27 lb | Standard Carton N/A 40 |
| CRF-SS30310 | Hose ID N/A 3 in | Ferrule ID N/A 3.62 in92 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.29 lb | Standard Carton N/A 40 |
| CRF-SS30311 | Hose ID N/A 3 in | Ferrule ID N/A 3.69 in93.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.30 lb | Standard Carton N/A 40 |
| CRF-SS30312 | Hose ID N/A 3 in | Ferrule ID N/A 3.75 in95.3 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.31 lb | Standard Carton N/A 40 |
| CRF-SS30313 | Hose ID N/A 3 in | Ferrule ID N/A 3.81 in96.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.33 lb | Standard Carton N/A 40 |
| CRF-SS30315 | Hose ID N/A 3 in | Ferrule ID N/A 3.94 in100.1 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.36 lb | Standard Carton N/A 40 |
| CRF-SS30400 | Hose ID N/A 3 in | Ferrule ID N/A 4.00 in101.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.40 lb | Standard Carton N/A 40 |
| CRF-SS40409 | Hose ID N/A 4 in | Ferrule ID N/A 4.56 in115.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.57 lb | Standard Carton N/A 30 |
| CRF-SS40410 | Hose ID N/A 4 in | Ferrule ID N/A 4.63 in117.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.59 lb | Standard Carton N/A 30 |
| CRF-SS40411 | Hose ID N/A 4 in | Ferrule ID N/A 4.68 in118.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.74 lb | Standard Carton N/A 30 |
| CRF-SS40412 | Hose ID N/A 4 in | Ferrule ID N/A 4.75 in120.7 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.76 lb | Standard Carton N/A 30 |
| CRF-SS40413 | Hose ID N/A 4 in | Ferrule ID N/A 4.81 in122.2 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.78 lb | Standard Carton N/A 30 |
| CRF-SS40414 | Hose ID N/A 4 in | Ferrule ID N/A 4.88 in124.0 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.82 lb | Standard Carton N/A 30 |
| CRF-SS40500 | Hose ID N/A 4 in | Ferrule ID N/A 5.00 in127 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.86 lb | Standard Carton N/A 30 |
| CRF-SS40501 | Hose ID N/A 4 in | Ferrule ID N/A 5.06 in128.5 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 1.89 lb | Standard Carton N/A 30 |





