Terms
FEATURES AND ADVANTAGES
  • Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
  • Made of heavy-duty brass material.
  • Brass adapters are more durable and heat resistant than aluminum adapters.
MATERIAL SPECIFICATIONS
  • Brass ASTM B124, Grade C37700.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Male Thread Size

Thread

Shank Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 3/4 in N/A GHT N/A 1/2 in N/A 150 psi N/A 0.13 lb N/A 360
N/A 3/4 in N/A GHT N/A 5/8 in N/A 150 psi N/A 0.13 lb N/A 360
N/A 3/4 in N/A GHT N/A 3/4 in N/A 150 psi N/A 0.13 lb N/A 360
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1