Full Flow Swivel Coupling
Couplings & Accessories
Fits hoses: MULCH, MULCH-LT, BARK, LK and UV1
Part Number |
Size |
Thread Type |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| AL-MHS400 | Size N/A 4 in | Thread Type N/A NPSM | Weight Each N/A 2.67 lb | Standard Carton N/A 1 |
| AL-MHM400 | Size N/A 4 in | Thread Type N/A NPSM | Weight Each N/A 0.93 lb | Standard Carton N/A 1 |
| AL-MHF400 | Size N/A 4 in | Thread Type N/A NPSM | Weight Each N/A 1.23 lb | Standard Carton N/A 1 |
| AL-MHD400 | Size N/A 4 in | Thread Type N/A NPSM | Weight Each N/A 2.16 lb | Standard Carton N/A 1 |
| AL-MHA400 | Size N/A 4 in | Thread Type N/A NPSM | Weight Each N/A 1.58 lb | Standard Carton N/A 1 |