ALFASEAL Series Flange Seal for Alfamuff Couplings
Couplings & Accessories
GENERAL APPLICATIONS
Black SBR flange seal with elliptical drilling patterns compatible with the Alfamuff couplings.
Black SBR flange seal with elliptical drilling patterns compatible with the Alfamuff couplings.
Part Number |
ID |
Thickness |
Weight Each |
|---|---|---|---|
| ALFASEAL200 | ID N/A 2 in51 mm | Thickness N/A 8 mm | Weight Each N/A 0.37 lbs |
| ALFASEAL300 | ID N/A 3 in76 mm | Thickness N/A 8 mm | Weight Each N/A 0.54 lbs |
| ALFASEAL400 | ID N/A 4 in102 mm | Thickness N/A 8 mm | Weight Each N/A 0.69 lbs |
| ALFASEAL600 | ID N/A 6 in152 mm | Thickness N/A 8 mm | Weight Each N/A 0.95 lbs |
| ALFASEAL800 | ID N/A 8 in203 mm | Thickness N/A 8 mm | Weight Each N/A 1.30 lbs |
| ALFASEAL1000 | ID N/A 10 in254 mm | Thickness N/A 8 mm | Weight Each N/A 1.60 lbs |
| ALFASEAL1200 | ID N/A 12 in305 mm | Thickness N/A 8 mm | Weight Each N/A 2.46 lbs |