Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Quick connect design for easy connecting and disconnecting.
  • Industrial interchange semi-automatic connection design.
  • Couplings made of brass for high corrosion resistance and longer life.
MATERIAL SPECIFICATIONS
  • Brass - ASTM B124, Grade C37700.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Body Size

NPT Thread Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 1/4 in N/A 1/4 in N/A 300 psi N/A 0.05 lb N/A 10
N/A 1/4 in N/A 3/8 in N/A 300 psi N/A 0.05 lb N/A 10
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1