Polypropylene 90º Male Coupler x Male NPT PPF90 Series
Elbow Couplers
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Polypropylene material is glass filled for added strength and durability.
- Extremely lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Economical when compared with other materials.
- Glass filled polypropylene.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| PP150F90 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.27 lb | Standard Carton N/A 24 |
| PP200F90 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.41 lb | Standard Carton N/A 24 |





