Polypropylene 90º Female Coupler x Hose Shank PPC90 Series
Elbow Couplers
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Polypropylene material is glass filled for added strength and durability.
- Extremely lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Economical when compared with other materials.
- Glass filled polypropylene.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Locking feature using safety clips to prevent disconnection during use.
- Supplied 304 stainless steel handles, handle pins, pull rings, and safety clips.
- EPDM gasket included.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| PP150C90 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.56 lb | Standard Carton N/A 6 |
| PP200C90 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.73 lb | Standard Carton N/A 4 |





