Polypropylene 90º Coupler x Female NPT
Elbow Couplers
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| PP150D90 | Size N/A 1 1/2 in | Weight Each N/A 0.65 lb | Standard Carton N/A 24 |
| PP200D90 | Size N/A 2 in | Weight Each N/A 0.78 lb | Standard Carton N/A 24 |





