Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Couplings designed specifically for use with push-on type hoses.
  • Push-On fittings will lock on the hose without the use of clamps or ferrules.
  • Applications include low-pressure air, fuel, water, oil, and lubrication lines.
MATERIAL SPECIFICATIONS
  • Brass - ASTM B124, Grade C37700.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Thread Type

Thread (in.-TPI)

PSI Rating at 70 oF

Weight Each

Standard Carton

N/A 1/4 in N/A NPTF N/A 1/4 - 18 N/A 150 psi N/A 0.062 lb N/A 50
N/A 3/8 in N/A NPTF N/A 3/8 - 18 N/A 150 psi N/A 0.090 lb N/A 25
N/A 1/2 in N/A NPTF N/A 1/2 - 14 N/A 150 psi N/A 0.143 lb N/A 25
N/A 3/4 in N/A NPTF N/A 3/4 - 14 N/A 150 psi N/A 0.249 lb N/A 25
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1