Male Pipe 90 Degree Elbow (NPTF Threads) POFMPE Series
Brass Push-On Fittings
FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Part Number |
Size |
Thread Type |
Thread (in.-TPI) |
PSI Rating at 70 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| POFMPE-0404 | Size N/A 1/4 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/4 - 18 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.062 lb | Standard Carton N/A 50 |
| POFMPE-0606 | Size N/A 3/8 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 3/8 - 18 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.088 lb | Standard Carton N/A 25 |
| POFMPE-0808 | Size N/A 1/2 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/2 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.165 lb | Standard Carton N/A 25 |
| POFMPE-1212 | Size N/A 3/4 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 3/4 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.293 lb | Standard Carton N/A 25 |





