Hose Mender POFMD Series
Brass Push-On Fittings
FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Part Number |
Size |
PSI Rating at 70 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| POFMD-0404 | Size N/A 1/4 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.026 lb | Standard Carton N/A 100 |
| POFMD-0606 | Size N/A 3/8 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.046 lb | Standard Carton N/A 50 |
| POFMD-0808 | Size N/A 1/2 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.073 lb | Standard Carton N/A 50 |
| POFMD-1010 | Size N/A 5/8 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.130 lb | Standard Carton N/A 25 |
| POFMD-1212 | Size N/A 3/4 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.159 lb | Standard Carton N/A 25 |