Female Pipe (NPTF Threads) POFFP Series
Brass Push-On Fittings
FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Part Number |
Size |
Fitting Size |
Thread (in.-TPI) |
Thread Type |
PSI Rating at 70 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|---|
| POFFP-0402 | Size N/A 1/4 in | Fitting Size N/A 1/8 in | Thread (in.-TPI) N/A 1/8 - 27 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.029 lb | Standard Carton N/A 100 |
| POFFP-0404 | Size N/A 1/4 in | Fitting Size N/A 1/4 in | Thread (in.-TPI) N/A 1/4 - 18 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.049 lb | Standard Carton N/A 100 |
| POFFP-0604 | Size N/A 3/8 in | Fitting Size N/A 1/4 in | Thread (in.-TPI) N/A 1/4 - 18 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.055 lb | Standard Carton N/A 50 |
| POFFP-0606 | Size N/A 3/8 in | Fitting Size N/A 3/8 in | Thread (in.-TPI) N/A 3/8 - 18 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.064 lb | Standard Carton N/A 50 |
| POFFP-0806 | Size N/A 1/2 in | Fitting Size N/A 3/8 in | Thread (in.-TPI) N/A 3/8 - 18 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.077 lb | Standard Carton N/A 50 |
| POFFP-0808 | Size N/A 1/2 in | Fitting Size N/A 1/2 in | Thread (in.-TPI) N/A 1/2 - 14 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.099 lb | Standard Carton N/A 25 |
| POFFP-1008 | Size N/A 5/8 in | Fitting Size N/A 1/2 in | Thread (in.-TPI) N/A 1/2 - 14 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.119 lb | Standard Carton N/A 25 |
| POFFP-1212 | Size N/A 3/4 in | Fitting Size N/A 3/4 in | Thread (in.-TPI) N/A 3/4 - 14 | Thread Type N/A NPTF | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.234 lb | Standard Carton N/A 25 |