Aluminum Part C Female Coupler x Hose Shank
Aluminum Quick-Acting Couplings
GENERAL APPLICATIONS
- Agriculture
- Chemicals
- Construction
- Material handling
- Petroleum
- Aluminum; ASTM B85 Grade 383
- Rubber seals - Help prevent leakage.
- Interchangeability - Part C & E conform to Mil Spec A-A-59326.
- Versatile - Suitable for use with other PVC and Rubber Hoses.
Part Number |
Size |
PSI Rating at 70oF |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| AL-CLF150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.77 lb | Standard Carton N/A 30 |
| AL-CLF200 | Size N/A 2 in | PSI Rating at 70oF N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.98 lb | Standard Carton N/A 40 |
| AL-CLF300 | Size N/A 3 in | PSI Rating at 70oF N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.98 lb | Standard Carton N/A 15 |
| AL-CLF400 | Size N/A 4 in | PSI Rating at 70oF N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.87 lb | Standard Carton N/A 15 |
| AL-CLF600 | Size N/A 6 in | PSI Rating at 70oF N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 5.65 lb | Standard Carton N/A 6 |



